Knowledge Search
Download document () of 20

General specifications

Product Name
Eaton Bussmann series BAF fuse
Catalog Number
BAF-15
UPC
051712320153
Product Length/Depth
1.5 in
Product Height
0.41 in
Product Width
0.41 in
Product Weight
0.25 lb
Warranty
Not Applicable
Compliances
CE Marked
Product Type
Fuse

Electrical rating

Amperage Rating
15 A
Interrupt rating
750 AIC at 250 Vac
10 kAIC at 125 Vac
Voltage rating
250 V

Physical details

Material
Nickel-plated brass endcaps
Packaging type
Standard

General information

Connection
Ferrule end x ferrule end
Fuse indicator
Non-indicating
Special features
Silver-plated fuse caps, replacement for "F15B" fuses

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Contact information

+1-636-394-2877