Knowledge Search
Download document () of 20

HPM-D

Eaton Bussmann series HPM panel mount fuse holder

General specifications

Product Name
Eaton Bussmann series HPM panel mount fuse holder
Catalog Number
HPM-D
UPC
051712719544
EAN
5027590424080
Product Length/Depth
0.001 in
Product Height
0.001 in
Product Width
0.001 in
Product Weight
0.001 lb
Warranty
Not Applicable
Compliances
RoHS Compliant
Certifications
Contact Manufacturer
UL Recognized
CSA Certified
Product Type
Panel mount fuse holders

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Contact information

+1-636-394-2877