Knowledge Search
Download document () of 20
We make what matters work*

HT8AAG

Eaton, 30.5 mm Watertight/Oiltight Pushbutton operator,Green,Plastic Actuator,Chrome bezel,Non-illuminated,Flush mounting,NEMA 3, 3R, 4, 4X, 12, 13,Momentary,30.5 mm,Flush Pushbutton,HT800

General specifications

Product Name
Eaton HT800 pushbutton
Catalog Number
HT8AAG
UPC
782113556802
Product Length/Depth
2.4 in
Product Height
3.2 in
Product Width
2.1 in
Product Weight
0.4 lb
Warranty
1 year
Compliances
CE Marked
Certifications
UL Listed
CSA Certified
Product Type
Pushbutton

Product specifications

Type
30.5 mm, Watertight/Oiltight-HT800
Actuator color
Green
Bezel
Chrome
Enclosure
NEMA 4X
NEMA 12
NEMA 3R
NEMA 1
NEMA 3
NEMA 4
NEMA 2
Actuator material
Plastic
Actuator
Flush
Operating mode
Momentary
Illumination
Non-illuminated
Series
HT800
Mounting method
Flush
Degree of protection
NEMA 4
NEMA 12
NEMA 13
NEMA 3
NEMA 4X
NEMA 3R
Product category
Flush pushbutton
Size
30.5 mm
Operator material
Plastic

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.