Knowledge Search
Download document () of 20
We make what matters work*

HT8AAW

30.5 mm, Watertight/Oiltight-HT800, Pushbutton, NEMA 1, 2, 3, 3R, 4, 4X, 12, Non-illuminated, Momentary, White actuator, Flush, Chrome bezel, Plastic

General specifications

Product Name
Eaton HT800 pushbutton
Catalog Number
HT8AAW
UPC
782113682051
Product Length/Depth
1 in
Product Height
1 in
Product Width
1 in
Product Weight
0.1 lb
Warranty
1 year
Certifications
CSA Certified
UL Listed
Product Type
Pushbutton

Product specifications

Type
30.5 mm, Watertight/Oiltight-HT800
Actuator color
White
Bezel
Chrome
Enclosure
NEMA 3
NEMA 4X
NEMA 12
NEMA 4
NEMA 2
NEMA 3R
NEMA 1
Actuator
Flush
Operating mode
Momentary
Illumination
Non-illuminated
Product category
Pushbutton
Operator material
Plastic

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.