Knowledge Search
Download document () of 20
We make what matters work*

HT8ABHB

Eaton HT800 pushbutton 30.5 mm, Watertight/Oiltight-HT800, Pushbutton, NEMA 1, 2, 3, 3R, 4, 4X, 12, Non-illuminated, Momentary, Black actuator, Extended, 1NC, Chrome bezel, Plastic

General specifications

Product Name
Eaton HT800 pushbutton
Catalog Number
HT8ABHB
UPC
782113558233
Product Length/Depth
2.4 in
Product Height
3.2 in
Product Width
2.1 in
Product Weight
0.4 lb
Warranty
1 year
Certifications
UL Listed
CSA Certified
Product Type
Pushbutton

Product specifications

Type
30.5 mm, Watertight/Oiltight-HT800
Actuator color
Black
Bezel
Chrome
Enclosure
NEMA 3
NEMA 1
NEMA 3R
NEMA 4
NEMA 12
NEMA 2
NEMA 4X
Actuator
Extended
Operating mode
Momentary
Contact configuration
1 NC
Illumination
Non-illuminated
Product category
Pushbutton
Operator material
Plastic

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.