Knowledge Search
Download document () of 20
We make what matters work*

HT8C

Eaton HT800 pushbutton contact block, HT800 series, Watertight and Oiltight, Contact Block, NO-early make

General specifications

Product Name
Eaton HT800 pushbutton contact block
Catalog Number
HT8C
UPC
782113556512
Product Length/Depth
2 in
Product Height
2 in
Product Width
2 in
Product Weight
0.3 lb
Warranty
1 year
Certifications
CSA Certified
UL Listed
Catalog Notes
DC ratings do not apply
Product Type
Pushbutton accessory

Product specifications

Special features
Contact block
Type
30.5 mm
Contact configuration
NO early make
Series
HT800
Product category
Contact block

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.