Knowledge Search
Download document () of 20
We make what matters work*

HT8CBHD1B

Eaton HT800 pushbutton, 30.5 mm, Watertight/Oiltight-HT800, Pushbutton, 40 mm, NEMA 1, 2, 3, 3R, 4, 4X, 12, Non-illuminated, Two-position, Maintained push, Maintained pull, Black actuator, Round mushroom , Plastic, NCLB, NC, Chrome bezel

General specifications

Product Name
Eaton HT800 pushbutton
Catalog Number
HT8CBHD1B
UPC
782113560946
Product Length/Depth
2.094 in
Product Height
5.051 in
Product Width
2.375 in
Product Weight
1 lb
Warranty
1 year
Compliances
CE Marked
Certifications
CSA Certified
UL Listed
Product Type
Pushbutton

Product specifications

Type
Push-Pull
Actuator color
Black
Bezel
Chrome
Bus material
Anodized aluminum
Enclosure
NEMA 4
NEMA 4X
NEMA 3
NEMA 12
NEMA 3R
NEMA 1
NEMA 2
Actuator material
Plastic
Actuator
Round mushroom
Operating mode
Maintained
Contact configuration
1 NCLB-1 NC
Illumination
Non-illuminated
Series
HT800
Number of positions
2
Degree of protection
NEMA 12
NEMA 4
NEMA 4X
NEMA 3R
NEMA 13
NEMA 3
Product category
Pushbutton
Size
40 mm

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.