Knowledge Search
Download document () of 20
We make what matters work*

HT8CBRAB

Eaton HT800 pushbutton, 30.5 mm, NO, NC, Chrome bezel, Watertight/Oiltight-HT800, Pushbutton, 40 mm, NEMA 1, 2, 3, 3R, 4, 4X, 12, Non-illuminated, Maintained push, maintained pull, Red actuator, Round head mushroom head, Plastic

General specifications

Product Name
Eaton HT800 pushbutton
Catalog Number
HT8CBRAB
UPC
782113560922
Product Length/Depth
3 in
Product Height
5 in
Product Width
2 in
Product Weight
0.4 lb
Warranty
1 year
Certifications
UL Listed
CSA Certified
Product Type
Pushbutton

Product specifications

Type
30.5 mm, Watertight/Oiltight-HT800
Actuator color
Red
Bezel
Chrome
Bus material
Plastic
Enclosure
NEMA 1
NEMA 3
NEMA 3R
NEMA 12
NEMA 2
NEMA 4X
NEMA 4
Actuator
Round head mushroom head
Operating mode
Push: maintained
Pull: maintained
Contact configuration
NO, NC
Illumination
Non-illuminated
Number of positions
2
Product category
Pushbutton
Size
40 mm

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.