Knowledge Search
Download document () of 20
We make what matters work*

HT8E

Eaton HT800 pushbutton contact block, HT800 series, Watertight and Oiltight, Contact Block, NO, Low voltage, Gold plated contacts

General specifications

Product Name
Eaton HT800 pushbutton contact block
Catalog Number
HT8E
UPC
782113556635
Product Length/Depth
1.9 in
Product Height
2.2 in
Product Width
1.3 in
Product Weight
0.05 lb
Warranty
1 year
Certifications
CSA Certified
UL Listed
Product Type
Pushbutton accessory

Product specifications

Type
Logic level
Contact configuration
NO
Series
HT800
Options
Gold plated contacts
Light unit type
Low voltage
Product category
Contact block

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.