Knowledge Search
Download document () of 20
We make what matters work*

HT8GDAF3

Eaton 30.5 mm Watertight/Oiltight Pushbutton, Extended Actuator, Chrome bezel, Illuminated, Amber lens, LED, full voltage, 24 Vac/Vdc Light Unit, Momentary, Plastic, Guarded, HT800 Series

General specifications

Product Name
Eaton HT800 pushbutton
Catalog Number
HT8GDAF3
UPC
782116302390
Product Length/Depth
2.4 in
Product Height
3.2 in
Product Width
2.1 in
Product Weight
0.4 lb
Warranty
1 year
Compliances
CE Marked
Certifications
UL Listed
CSA Certified
Product Type
Pushbutton

Product specifications

Type
30.5 mm, Watertight/Oiltight-HT800
Bezel
Chrome
Enclosure
NEMA 4
NEMA 4X
NEMA 12
NEMA 3R
NEMA 13
NEMA 3
Actuator
Extended
Operating mode
Momentary
Illumination
Illuminated
Light unit type
LED, full voltage
Light unit voltage
24 Vac/dc
Lens color
Amber
Product category
Guarded illuminated pushbuttons
Operator material
Plastic

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.