Knowledge Search
Download document () of 20
We make what matters work*

HT8GDBF3

30.5 mm, Watertight/Oiltight-HT800, Guarded illuminated pushbutton, NEMA 3, 3R, 4, 4X, 12 and 13, Momentary, Extended, LED, full voltage light unit, Blue lens, 24 Vac/dc, Chrome bezel, Plastic

General specifications

Product Name
Eaton HT800 pushbutton
Catalog Number
HT8GDBF3
UPC
782116302437
Product Length/Depth
2.4 in
Product Height
3.2 in
Product Width
2.1 in
Product Weight
0.4 lb
Warranty
1 year
Certifications
CSA Certified
UL Listed
Product Type
Pushbutton

Product specifications

Type
30.5 mm, Watertight/Oiltight-HT800
Bezel
Chrome
Enclosure
NEMA 13
NEMA 4
NEMA 3R
NEMA 4X
NEMA 12
NEMA 3
Actuator
Extended
Operating mode
Momentary
Illumination
Illuminated
Light unit type
LED, full voltage
Light unit voltage
24 Vac/dc
Lens color
Blue
Product category
Guarded illuminated pushbuttons
Operator material
Plastic

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.