Knowledge Search
Download document () of 20

HT8HFRV7

Eaton HT800 pushbutton, Watertight and Oiltight-HT800, Indicating Light Unit, Standard actuator, Chrome, Incandescent, Full voltage, NEMA 3, 3R, 4, 4X, 12 and 13, Illuminated, Red, 120 Vac/dc, Momentary, 30.5 mm

General specifications

Product Name
Eaton HT800 pushbutton
Catalog Number
HT8HFRV7
UPC
782113565552
Product Length/Depth
2.4 in
Product Height
3.2 in
Product Width
2.1 in
Product Weight
0.4 lb
Warranty
1 year
Certifications
CSA Certified
UL Listed
Product Type
Pushbutton

Product specifications

Type
Watertight/Oiltight-HT800
Bezel
Chrome
Light unit type
Incandescent, full voltage
Product Category
Indicating light unit
Light unit voltage
120 Vac/dc
Enclosure
NEMA 12
NEMA 3R
NEMA 4X
NEMA 3
NEMA 13
NEMA 4
Operating mode
Momentary
Illumination
Illuminated
Actuator
Standard
Style
30.5 mm
Lens color
Red

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.