Knowledge Search
Download document () of 20
We make what matters work*

HT8KRB

Eaton HT800 pushbutton lens, HT800 series, Illuminated Push-Pull Operator Lens, Legend: E-STOP, round blue button

General specifications

Product Name
Eaton HT800 pushbutton lens
Catalog Number
HT8KRB
UPC
786687012481
Product Length/Depth
1.6 in
Product Height
0.5 in
Product Width
1.6 in
Product Weight
0.02 lb
Warranty
1 year
Compliances
CE Marked
Certifications
CSA Certified
UL Listed
Product Type
Pushbutton accessory

Product specifications

Used with
Push-pull, illuminated
Type
30.5 mm
Series
HT800
Legend
EMERGENCY STOP

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.