Knowledge Search
Download document () of 20
We make what matters work*

HT8LEDBF7

30.5 mm, Watertight/Oiltight-HT800, Replacement LED bulb, 120V, HT800 series pushbuttons and indicating lights, Blue lens

General specifications

Product Name
Eaton HT800 pushbutton LED
Catalog Number
HT8LEDBF7
UPC
782113683225
Product Length/Depth
1 in
Product Height
1 in
Product Width
1 in
Product Weight
0.1 lb
Warranty
1 year
Certifications
UL Listed
CSA Certified
Product Type
Pushbutton accessory

Product specifications

Used with
HT800 series pushbuttons and indicating lights
Type
30.5 mm, Watertight/Oiltight-HT800
Lens color
Blue
Voltage rating
120 V
Product category
Replacement LED bulb

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.