Knowledge Search
Download document () of 20
We make what matters work*

HT8LEDYF1

30.5 mm, Watertight/Oiltight-HT800, Replacement LED bulb, 6-12V, HT800 series pushbuttons and indicating lights, Yellow lens

General specifications

Product Name
Eaton HT800 pushbutton LED
Catalog Number
HT8LEDYF1
UPC
782113683096
Product Length/Depth
1 in
Product Height
1 in
Product Width
1 in
Product Weight
0.1 lb
Warranty
1 year
Certifications
UL Listed
CSA Certified
Catalog Notes
For use with transformers with 6V secondary winding
Product Type
Pushbutton accessory

Product specifications

Used with
HT800 series pushbuttons and indicating lights
Type
30.5 mm, Watertight/Oiltight-HT800
Lens color
Yellow
Voltage rating
6-12 V
Product category
Replacement LED bulb

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.