Knowledge Search
Download document () of 20
We make what matters work*

HT8LP24

Eaton HT800 pushbutton legend plate, HT800 series, Watertight and Oiltight Legend Plate, Red, Legend: OFF, Jumbo

General specifications

Product Name
Eaton HT800 pushbutton legend plate
Catalog Number
HT8LP24
UPC
782113572413
Product Length/Depth
1 in
Product Height
0.05 in
Product Width
1.5 in
Product Weight
0.02 lb
Warranty
1 year
Certifications
UL Listed
CSA Certified
Product Type
Pushbutton accessory

Product specifications

Used with
Pushbutton operators and indicating lights
Type
30.5 mm, Watertight/Oiltight-HT800
Field color
Red
Legend
OFF
Product category
Legend plate
Size
Jumbo

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.