Knowledge Search
Download document () of 20
We make what matters work*

HT8LR

Eaton HT800 pushbutton lens, HT800 series, Watertight and Oiltight Replacement Lens, Red, Plastic, Replacement lens

General specifications

Product Name
Eaton HT800 pushbutton lens
Catalog Number
HT8LR
UPC
782113925868
Product Length/Depth
2 in
Product Height
1 in
Product Width
2 in
Product Weight
0.02 lb
Warranty
1 year
Certifications
CSA Certified
UL Listed
Product Type
Pushbutton accessory

Product specifications

Used with
Indicating lights
Special features
Used with Indicating lights
Type
30.5 mm, Watertight/Oiltight-HT800
Actuator color
Red
Bus material
Plastic
Product category
Replacement lens

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.