Knowledge Search
Download document () of 20
We make what matters work*

HT8SP80

Eaton HT800 pushbutton legend plate, HT800 series, Watertight and Oiltight Legend Plate, Black, Legend: POWER ON, Standard

General specifications

Product Name
Eaton HT800 pushbutton legend plate
Catalog Number
HT8SP80
UPC
782113568485
Product Length/Depth
2.4 in
Product Height
3.2 in
Product Width
2.1 in
Product Weight
0.4 lb
Warranty
1 year
Certifications
UL Listed
CSA Certified
Product Type
Pushbutton accessory

Product specifications

Used with
Pushbutton operators and indicating lights
Special features
Used with Pushbutton operators and indicating lights
Type
30.5 mm, Watertight/Oiltight-HT800
Field color
Black
Legend
POWER ON
Product category
Legend plate
Size
Standard

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.