Knowledge Search
Download document () of 20

IHBE-50L-UNV1-DRIVER-KIT

Eaton Crouse-Hinds series IHBE industrial high bay driver kit, 50/60 Hz, >0.90 power factor, For use with 50L models, 120-277 Vac, 127-400 Vdc

General specifications

Product Name
Eaton Crouse-Hinds series IHBE industrial high bay driver kit
Catalog Number
IHBE-50L-UNV1-DRIVER-KIT
UPC
662276966284
Product Length/Depth
10 in
Product Height
4 in
Product Width
4 in
Product Weight
8 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC

Product specifications

Voltage rating
120-277 Vac, 127-400 Vdc
Frequency rating
50/60 Hz
Power factor
> 0.90
Special features
For use with 50L models

Export product specification