Knowledge Search
Download document () of 20

INDGW-X2

GIGABIT INDUSTRIAL GATEWAY CARD X-SLOT

List price $579

General specifications

Product Name
Eaton UPS industrial gateway card
Catalog Number
INDGW-X2
UPC
786689529215
Product Length/Depth
115 mm
Product Height
38 mm
Product Width
112 mm
Product Weight
0.13 kg
Compliances
CE Marked

Product specifications

Card slot type
X-Slot
Number of ethernet ports
1
Number of USB ports
2
Operating temperature - max
104 °F
Operating temperature - min
32 °F
Relative humidity - max
90 %
Sensor integration
EMPDT1H1C2
Service console port
1
Software integration
IPM, VPM
Used with
BladeUPS, 9155, 9355, 9395, 9395P, 9395C
Ethernet speed
10/100/1000 Mbits
Protocol
HTTPS
SNMP v1
SNMP v3
NTP
SMTP
BootP
DHCP
SSH
MQTT
Modbus TCP
Modbus RTU
Bacnet
Radius
LDAP
IP v4
IP v6
Integration
REST API
Environment
Same as UPS
MIB support
xUPS, IETF UPS

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.