Download document () of 20
We make what matters work*

INTERNET550SER

550VA 300W Standby UPS - 8 NEMA 5-15R Outlets, 120V, 50/60 Hz, DB9, 5-15P Plug, Desktop/Wall Mount

  • Built-in DB9 serial port provides remote notification of site power and UPS status
  • Keeps AC power running during blackouts to allow time for file saves and safe shutdown
  • 8 NEMA 5-15R outlets power and protect PC, home theater or digital signage equipment
  • Home-friendly alarm remains silent in backup mode, sounding only when imperative
  • Protects equipment against blackouts, brownouts, overvoltages, surges and line noise

Dependable Battery Backup for PCs and Retail Point-of-Sale Applications
This standby UPS system provides reliable battery backup and AC power protection against blackouts, brownouts, overvoltages, surges and line noise for computing, networking and point-of-sale equipment in retail, kiosks, food service, and light industrial environments. It’s easy to set up in minutes. Just plug the UPS into a properly grounded wall outlet, connect equipment to the UPS outlets and press the power button.

Allows Time to Back Up Critical Files During a Blackout 
During short blackouts and brownouts, the UPS switches to battery power to keep connected equipment running. This allows you enough time to save data and complete a safe shutdown in case of a longer outage. Incoming utility power keeps the user-replaceable valve-regulated lead acid (VRLA) battery fully charged, so backup power is always available.

Filtering EMI/RFI Line Noise Helps Your Equipment Perform Better
This UPS system filters out disruptive electromagnetic and radio frequency interference that can inflict hardware damage or data loss. This EMI/RFI filtering also helps your connected components perform better and last longer. Its outlets also feature surge suppression to protect your connected devices from the harmful effects of voltage spikes and power surges.

Easy Preventative Maintenance and Initial Troubleshooting
The self-test capability and user-replaceable internal battery can extend the life of the UPS and minimize disruption to operations. A resettable circuit breaker helps prevent dangerous system overloads.

Audible Alarm and Diagnostic LEDs Keep You Informed 24/7
An audible alarm alerts you to critical events like low battery or overload conditions. LEDs indicate power status, battery mode and fault alerts.

Compact Housing Compatible with Easy Desktop or Wall-Mount Installation
The space-saving ABS housing fits on a desktop, shelf or anywhere else convenient to your workstation or home theater. Keyhole mounting tabs on the rear allow easy wall-mount installation. The five-foot power cord with NEMA 5-15P plug connects to any compatible AC outlet.

General specifications

Product Name
Eaton Tripp Lite series UPS
Catalog Number
INTERNET550SER
UPC
037332211019
Product Length/Depth
10.86 in
Product Height
7.36 in
Product Width
5.67 in
Product Weight
3.96 lb
Compliances
RoHS
FCC Class B
Certifications
NOM
RETIE
UL 1778
CSA certified
Global Catalog
INTERNET550SER
Product Type
UPS

Product specifications

Topology
Standby
Rack size
0U
VA rating
550 VA
Package contents
  • INTERNET550SER 550VA 300W 120V Standby UPS with 8 Outlets
  • DB9 serial interface cable
  • Owner’s manual
Input nominal voltage
120V AC
Nominal frequency
50/60 Hz
Input frequency range
50/60 Hz
Receptacle
5-15R
Output nominal voltage
110 / 120V
Electric current - max
  • 6A
  • 6
Battery replacement
IMPORTANT BATTERY REPLACEMENT INFORMATION > If your INTERNET550SER has no battery access door, please contact a local electronics repair technician to source and install a matching replacement battery; If your INTERNET550SER UPS does have a battery replacement door and the original battery inside has a rating of 12V 3.6AH, please order Tripp Lite replacement battery Model Number RBC36H
Battery type
Valve Regulated Lead Acid (VRLA)
Runtime at half load
5 min
Relative humidity
0-90% non-condensing
Input Plug Type
NEMA 5-15P
Output Receptacles
5-15R
PowerAlert Software
For local monitoring via the UPS’s built-in DB9 Serial port, download PowerAlert software at https://tripplite.eaton.com/products/power-alert
Nominal Output Voltage
110V
115V
120V
Network Management Cards Details
Network management not supported
Phase (input)
Single-phase
Runtime at full load
1.2 min. (300W)
Communication interface
DB9 Serial
DB9 serial interface cable included
Battery Access
Battery access door
Dc Voltage
12
Operating Temperature Range
32° to 104°F (0° to 40°C)
Communications Cable
DB9 serial interface cable included
Input Circuit Breakers
7A
High Voltage Transfer to Battery Power
145
Low Voltage Transfer to Battery Power
95
Application
  • Computer/Peripherals
  • Retail/Point of Sale
  • Hospitality
Switch configuration
Switch controls power off/on status
AC suppression joule rating
316
Housing material
ABS
Output AC waveform (AC mode)
Pure sine wave
Output AC waveform (battery mode)
PWM sine wave
Output Capacity (kVA)
0.55
Output Capacity (Watts)
300
Operating Elevation
Up to 3000m
Primary UPS Depth (mm)
185
Primary UPS Height (mm)
105
Primary UPS Width (mm)
110
AC Suppression Response Time
Instantaneous
Audible Alarms
UPS remains silent in battery backup mode; Alarm sounds only to report low-battery, fault, overload and replace-battery conditions
Battery Start Capability
Cold-start operation supported
Battery Replacement Description
Replaceable internal batteries (see manual)
LED Indicators
1 Status LED reports operating mode and fault status
Output Voltage Regulation (Line Mode)
120V (±20%)
Output Voltage Regulation(Battery Mode)
120V (±10%)
Rechargeable Battery
6.5 hours (10% to 90%)
Recommended Electrical Service
15A 120V
Storage Temperature
5° to 113°F (-15° to 45°C )
Nominal Voltage Details
120v nominal output in battery mode
WatchDog Compatibility
Supports Watchdog application, OS and hard-reboot restart options for remote applications
Maximum Input Amps
6
UPS Input Cord Length (m)
1.5
UPS Power Module Dimensions
4.13 x 4.33 x 7.28
Power Mode Transfer Time
6 milliseconds typical (10 milliseconds max)
Total Outlets
8
Output Capacity (VA)
550
Connected Equipment Insurance

$100,000 Ultimate Lifetime Insurance
EMI AC Noise Suppression
EMI / RFI AC Noise Suppression
UPS Input Connection Type
5-15P
Green Energy-Saving Features
Greater than 95% efficiency - GREEN UPS
UPS Dataline Suppression
1 line TEL/DSL or Ethernet
UPS Output Receptacles
4 UPS outlets, 4 surge-only outlets
High Availability UPS Features
Surge/noise protection
Nominal Input Voltage Supported
120V AC

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton