Download document () of 20
Discontinued

IPC3400-AB

Switched ePDU, (1) C14 input, (4) C13 output, Desktop mounting, Black finish, 0U orientation, 2.88 kVA max, 100-240V input voltage, 12A, Spike/surge suppression, Single-phase, 50-60 Hz, DB9 serial

General specifications

Catalog Number
IPC3400-AB
UPC
786685285658
Product Length/Depth
5.6 in
Product Height
3.4 in
Product Width
7.5 in
Product Weight
7 lb
Global Catalog
IPC3400-AB

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.