Download document () of 20
Discontinued

IQ35M-SO-125-200

Eaton IQ 35m meter solid core current sensor, Solid-Core Current Transducer, 200A: 0.33 Vac, 1.25 in.

A newer version of this product is available:

General specifications

Product Name
Eaton IQ 35m meter solid core current sensor
Catalog Number
IQ35M-SO-125-200
UPC
786685471686
Product Length/Depth
3.6 in
Product Height
1.3 in
Product Width
2.3 in
Product Weight
0.3 lb
Warranty
1 year
Compliances
CE Marked
RoHS Compliant
Certifications
UL Recognized

Delivery program

Amperage Rating
200A
Type
Solid-core current transducer, 1.25

General information

Quantity
1

Other

Core
Solid-core
Current transformer type
Solid Core
Output Current (Secondary)
333mV

Physical details

Window size
1.25" (diameter)

Technical data - Electrical

Voltage rating
0.33 V

Technical information

Application current (primary rating)
200A

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.