Download document () of 20

IS1800HG

Isolator Series 120V 1800W UL 60601-1 Medical-Grade Isolation Transformer with 6 Hospital-Grade Outlets

  • Floating AC output prevents noise coupling
  • Hospital-grade plug and receptacles
  • TAA-compliant
  • Complete line isolation and noise filtering
  • Lowers cumulative leakage current of connected equipment to under 100 microamps

General specifications

Product Name
Eaton Tripp Lite series isolation transformer
Catalog Number
IS1800HG
UPC
037332116222
Product Length/Depth
12.9 in
Product Height
13.7 in
Product Width
9.7 in
Product Weight
54 lb
Compliances
RoHS
Certifications
UL Listed
Global Catalog
IS1800HG

Product specifications

Type
Hospital Grade, Low Impedance transformer-based line isolation transformer
Efficiency
96%
Input Voltage
120 VAC
Nominal Voltage / Frequency
120V / 60Hz
Output voltage
120V
Output Amp Capacity
15
Cord Length
10 ft
VA / Watt Capacity
Cooling Method
Convection
Form Factors Supported
Tower
Noise Suppression Rating
35-65 dB
Over Current Protection
1 x Thermal, 2 Pole, 10 amp
Leakage Current
Less than 100 microamps
Let-through Voltage (Combination Wave)
L-N: 250V L-G: 250V N-G: 0.5V
Let-through Voltage (Ring Wave)
L-N: 20V L-G: 20V N-G: 0.5V
Total Harmonic Distortion
Less than 1%
Input Plug Type
NEMA 5-20P-HG
Output Receptacles
5-20R-HG
Package Contents
NEMA5-15P replacement plug
IS1800HG Isolation Transformer
User manual with warranty information
Input Nominal Voltage
120 VAC
Nominal Output Voltage
120V

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Contact the Eaton technical resource team

Phone: (800) 809-2772, option 5, option 2

Or send us an email.