Download document () of 20

ISOBAR4/220

Isobar 4-Outlet 230V Surge Protector, 6 ft. (1.83 m) Cord with Right-Angle Plug, 330 Joules, Metal Housing

General specifications

Product Name
Eaton Tripp Lite series Isobar surge protector
Catalog Number
ISOBAR4/220
UPC
037332010193
Product Length/Depth
2.5 in
Product Height
3.5 in
Product Width
7 in
Product Weight
1.94 lb

Product specifications

Surge Style
ST - STRIP
Switches
Two position red illuminated on/off power switch
Voltage Compatibility (VAC)
230
Circuit breaker
9
Frequency rating
50/60 Hz
EMI / RFI Filtering
Yes
Immunity
Conforms to IEE 587 / ANSI C62.41
Protection Modes
Includes full normal mode (H-N) and common mode (N-G / H-G) line suppression
Receptacle Color
BLACK
Recommended Electrical Service
230V (220-250V)
Slot or Hole Mount Measurement (Center to Center)
Distance between horizontal tabs = 131.90 mm; Distance between vertical tabs = 58.17 mm
Transformer Accommodation
Transformer Accommodation
Input Cord Details
SJT
Input Cord Gauge (AWG)
14
Power Cord Color
Light Gray
Housing Color
Light gray
Outlet Spacing
Distance between horizontal outlets = 39.45mm; Distance between vertical outlets = 39.30mm
Outlets Measurement (Center to Center)
Distance between horizontal outlets = 39.45mm; Distance between vertical outlets = 39.30mm
Material
Metal
Input Plug Type
NEMA 5-15P
Output Receptacles
5-15R
Package Contents
ISOBAR4/220 Isobar 4-Outlet 230V Surge Protector, Metal Housing
Owner’s manual
Input Nominal Voltage
230 VAC
Product Features
Right-Angle Plug
Mounting Holes or Slots
Product Highlights
4 NEMA 5-15R outlets in exclusive isolated filter banks
330-joule surge protection rating
200-240VAC, 50/60 Hz compatibility (also supports 120V)
9A resettable circuit breaker prevents dangerous overloads
6-ft. (1.83 m) AC power cord with right-angle NEMA 5-15P plug
Plug Color
White
Blue
AC Suppression Joule Rating
330
AC Suppression Components Used
Metal oxide varistors, toroidal balanced chokes, ferrite rod-core inductors and VHF capacitors.
AC Suppression Response Time
NM = 0 ns. CM = <1 ns
Isolated Filter Banks
Yes
Maximum Surge Amps
22000

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Contact the Eaton technical resource team

Phone: (800) 809-2772, option 5, option 2

Or send us an email.