Download document () of 20

JKDN400

Eaton NEMA 12 circuit breaker enclosure, series C molded case circuit breaker enclosure, NEMA 12, Surface mount, Without knockouts, Used with KD/KDB/HKD/KDC/DK circuit breakers

General specifications

Product Name
Eaton NEMA 12 circuit breaker enclosure
Catalog Number
JKDN400
UPC
786679205679
Product Length/Depth
14.06 in
Product Height
41.69 in
Product Width
12.31 in
Product Weight
58 lb
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Certifications
CSA Certified
UL Listed
Catalog Notes
No Knockouts
Global Catalog
JKDN400

Product specifications

Amperage Rating
125-400A
Circuit breaker type
KD, KDB, HKD, KDC, DK
Enclosure
NEMA 12
Series
Series C
Mounting Method
Surface mounting
Type
Circuit Breaker Enclosure

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.