Knowledge Search
Download document () of 20

General specifications

Product Name
Eaton Bussmann series JM modular fuse block
Catalog Number
JM60600-3CR
UPC
051712391115
Product Length/Depth
9.25 in
Product Height
14 in
Product Width
6 in
Product Weight
11.82 lb
Warranty
Not Applicable
Compliances
RoHS Compliant
CE Marked
Certifications
Contact Manufacturer
UL Listed
CSA Certified

Electrical rating

Amperage Rating
450-600A
Interrupt rating
200 kAIC
Short-circuit rating
200 kA
Voltage rating
600 V

Physical details

Number of poles
Three-pole

General information

Class
Class J
Connection
Knife blade end x knife blade end
Special features
CR

Export product specification

Need product support?

Support from Eaton

Contact information

+1-636-394-2877