Knowledge Search
Download document () of 20

KG3300W

Eaton Series C complete EG molded case circuit breaker, K-frame, KG, Fixed thermal and magnetic trips, 500-1000A, Three-pole, 300A, 600 Vac, 18 kAIC at 240 Vac, 14 kAIC at 480 Vac, No term., Engine generator, Reverse feed, 60 Hz

General specifications

Product Name
Eaton complete engine generator molded case circuit breaker
Catalog Number
KG3300W
UPC
786679269442
Product Length/Depth
12.25 in
Product Height
6.9 in
Product Width
6.75 in
Product Weight
10 lb
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Certifications
CSA Std. C22.2 No. 5
IEC Rated
CSA Certified
IEC 947-2
UL Listed
UL 489

Product specifications

Amperage Rating
300 A
Voltage rating
600 Vac
Trip Type
T186
Circuit breaker type
KG
Circuit breaker frame type
Complete breaker
Terminals
Without terminals
Frame
K
Frequency rating
60 Hz
Class
Engine generator
Interrupt rating
14 kAIC at 480 Vac
18 kAIC at 240 Vac
Number of poles
Three-pole
Trip rating
500-1000 A
Functions
Reverse
Type
Complete breaker

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.