Knowledge Search
Download document () of 20

KG3300WD05X02

Eaton Series C complete EG molded case circuit breaker, K-frame, KG, Fixed thermal and magnetic trips, 500-1000A, Three-pole, 300A, 600 Vac, 18 kAIC at 240 Vac, 14 kAIC at 480 Vac, Line side end cap, optional load side, Reverse feed, 60 Hz

General specifications

Product Name
Eaton complete engine generator molded case circuit breaker
Catalog Number
KG3300WD05X02
UPC
786685465623
Product Length/Depth
12.5 in
Product Height
6 in
Product Width
7 in
Product Weight
10 lb
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Compliances
MIL-DTL-17361
Certifications
CSA Std. C22.2 No. 5
IEC 947-2
UL Listed file E7819
UL 489
QPL17361

Product specifications

Amperage Rating
300 A
Voltage rating
600 Vac
Trip Type
T186
Circuit breaker type
KG
Circuit breaker frame type
Complete breaker
Terminals
Line side end cap, optional load side
Frame
K
Frequency rating
60 Hz
Class
Engine generator
Mounting hardware
Metric
Prod load
TA350K
Interrupt rating
18 kAIC at 240 Vac
14 kAIC at 480 Vac
Number of poles
Three-pole
Trip rating
500-1000 A
Functions
Reverse
Type
Complete breaker

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.