Knowledge Search
Download document () of 20

KG3350WA12S43Z04

Eaton Series C complete EG molded case circuit breaker, K-frame, KG, Fixed thermal and magnetic trips, 500-1000A, Three-pole, 350A, 600 Vac, 18 kAIC at 240 Vac, 14 kAIC at 480 Vac, 12-24 Vac/dc opposite side w/ left pigtail, Reverse feed

General specifications

Product Name
Eaton complete engine generator molded case circuit breaker
Catalog Number
KG3350WA12S43Z04
UPC
786679164617
Product Length/Depth
14.6 in
Product Height
6.3 in
Product Width
6.8 in
Product Weight
13.25 lb
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Certifications
UL Listed

Product specifications

Amperage Rating
350 A
Voltage rating
600 Vac
Trip Type
T186
Circuit breaker type
KG
Circuit breaker frame type
Complete breaker
Auxiliary switch
2A-2B same side with right pigtail
Shunt trip
12-24 Vac/dc left pigtail opposite
Terminals
Without terminals, optional line and load
Frame
K
Frequency rating
60 Hz
Class
Engine generator
Line
3TA400K
Prod load
3TA400K
Interrupt rating
14 kAIC at 480 Vac
18 kAIC at 240 Vac
Number of poles
Three-pole
Trip rating
500-1000 A
Functions
Reverse

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.