Download document () of 20

KPRL4X32

Eaton, panelboard connector kit, copper connectors, mounting brackets, hardware and instructions, covers

General specifications

Product Name
Eaton aftermarket panelboard connector kit
Catalog Number
KPRL4X32
UPC
786689242589
Product Length/Depth
25.7 in
Product Height
4.6 in
Product Width
9.3 in
Product Weight
7.35 lb
Certifications
UL Listed
Catalog Notes
Breakers are not included.
Global Catalog
KPRL4X32

Product specifications

Special features
Copper connectors, mounting brackets, covers, hardware and instructions
Type
Panelboard Connector Kit

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.