Download document () of 20

KRB6A12-30-120

Eaton B-Line series KwikRail cable tray system, straight section, NEMA Class B, 6" height, Aluminum material, 12" rung spacing, 30" width, 10 ft. length

General specifications

Product Name
Eaton B-Line series KwikRail cable tray system
Catalog Number
KRB6A12-30-120
UPC
799038845577
Product Length/Depth
120 in
Product Height
6 in
Product Width
0.001 in
Product Weight
18.25 lb
Compliances
Not Applicable
Certifications
UL Classified
CSA

Product specifications

Material
Aluminum
Type
Straight sections
Rung Type
Welded Rungs

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.