Knowledge Search
Download document () of 20
We make what matters work*

KTN-R-150

Eaton Bussmann Series Class RK1 fuse, KTN-R, fast-acting, current limiting fuse, 150 A, rejection style fuse, interrupting rating of 200 kA at 250 Vac and 100 kA at 250 Vdc

General specifications

Product Name
Eaton Bussmann series KTN-R fuse
Catalog Number
KTN-R-150
UPC
051712407182
EAN
5027590267458
Product Length/Depth
7.1 in
Product Height
1.56 in
Product Width
1.56 in
Product Weight
0.92 lb
Warranty
Not Applicable
Compliances
Not Applicable
Product Type
Fuse

Electrical rating

Amperage Rating
150 A
Interrupt rating
200 kAIC at 250 Vac
100 kAIC at 250 Vdc
Voltage rating
250 Vac, 250 Vdc

Physical details

Material
Melamine glass tube
Number of elements
1
Packaging type
Standard

General information

Class
Class RK1
Connection
Blade end x blade end
Fuse indicator
Non-indicating
Special features
70/30 brass end cap

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Contact information

+1-636-394-2877