Knowledge Search
Download document () of 20

L-R

Eaton M22 modular pushbutton, Indicating Light Lens, IP67, IP69K, NEMA 4X, 13, 22.5 mm

General specifications

Product Name
Eaton M22 modular pushbutton
Catalog Number
L-R
EAN
4015082086893
Product Length/Depth
2 in
Product Height
2.5 in
Product Width
2 in
Product Weight
0.05 lb
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Compliances
GoST-R
CE Marked
Bureau Veritas
Certifications
CCC Marked
CSA Certified
Lloyd's Register Certified
Product Type
Modular pushbutton

Product specifications

Type
lens
Environmental rating
IP67, IP69K, NEMA 4X, 13
Series
M22
Size
22.5 mm

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.