Knowledge Search
Download document () of 20

L520R

Eaton safety grip locking receptacle, 20A, Industrial, 125V, Back wiring, Black, Single, L5-20, Two-pole, Three-wire, Glass-filled nylon

General specifications

Product Name
Eaton Arrow Hart locking receptacle
Catalog Number
L520R
UPC
032664417603
Product Length/Depth
1.44 in
Product Height
3.68 in
Product Width
1.71 in
Product Weight
0.18 lb
Compliances
Federal Specifications Classification W-C375
RoHS Compliant
Certifications
UL Listed
CSA certified
NOM

Product specifications

Special features
Severe duty locking plug
Type
Locking receptacle
Amperage Rating
20A
Voltage rating
125 V
Contact material
Brass
Application
Industrial
Device grade
Commercial
Wiring method
Back
Number of wires
3
Grounding
Number of poles
Two-pole
Color
Black
Material
Nylon
Operating temperature
-40 to 70 °C (-40 to 158 °F)
Allowable wire size
#14-8 AWG
NEMA configuration
L5-20
Design type
Single receptacle
Face/body material
Nylon
Receptacle type
Single

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.