Knowledge Search
Download document () of 20

L530RW

Eaton Arrow Hart watertight locking receptacle, #18-10 AWG, 30A, Industrial, 125V, Back wiring, Yellow, Steel, Single, Watertight, L5-30, Two-pole, Three-wire, Thermoplastic, 0.43 to 1.15 in, IP67

General specifications

Product Name
Eaton Arrow Hart watertight locking receptacle
Catalog Number
L530RW
UPC
040893687650
Product Length/Depth
6.75 in
Product Height
4 in
Product Width
4.25 in
Product Weight
1.025 lb
Compliances
Federal Specifications Classification W-C375
Certifications
cULus Listed
NOM
UL Listed
CSA certified

Electrical Ratings

Amperage Rating
30A
Degree of protection
IP67
NEMA configuration
L5-30
Number of poles
Two-pole
Number of wires
Grounding
3
Receptacle type
Locking
Torque rating
For #10-14 AWG: 14-16 lbf-inch. For #8 AWG: 20 lbf-inch
Voltage rating
125 V

Environmental Specifications

Environmental resistance
IP66
NEMA 3R
NEMA 4X
NEMA 4
NEMA 3
NEMA 12

Installation Specifications

Allowable wire size
#14-8 AWG
Wiring method
Back

Material Specifications

Color
Yellow
Contact material
Nickel plated bronze

Product Specifications

Application
Industrial
Cord diameter
0.43-1.15 in
Design type
Single receptacle
Device grade
Extra heavy-duty industrial specification grade
Face/body material
Glass filled nylon
Material
Thermoplastic
Special features
Watertight
Type
Locking receptacle

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.