Knowledge Search
Download document () of 20

L630C

Eaton Arrow Hart ultra grip locking connector, #18-10 AWG, 30A, Industrial, 250V, Back wiring, Black, white, Ultra grip, L6-30, Two-pole, Three-wire, Nylon

General specifications

Product Name
Eaton Arrow Hart standard locking connector
Catalog Number
L630C
UPC
032664393600
Product Length/Depth
1.92 in
Product Height
3.93 in
Product Width
1.81 in
Product Weight
0.28 lb
Compliances
RoHS Compliant
Certifications
UL Listed
NOM
CSA certified

Product specifications

Special features
Watertight locking receptacle
Type
Locking connector
Amperage Rating
30A
Voltage rating
250 V
Contact material
Brass
Application
Industrial
Device grade
Commercial
Wiring method
Back
Number of wires
Grounding
3
Number of poles
Two-pole
Color
White
Black
Cord diameter
0.25-0.69 in (6.4 mm-17.5 mm)
Material
Thermoplastic
Operating temperature
-20 to 60 °C (-4 to 140 °F)
Allowable wire size
#18-10 AWG
NEMA configuration
L6-30
Torque rating
20 lbf-inch
Design type
Standard locking connector
Face/body material
Thermoplastic

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.