Knowledge Search
Download document () of 20

L630PW

Eaton Arrow Hart watertight locking plug, #18-10 AWG, 30A, Industrial, 250V, Back wiring, Yellow, Steel, Watertight, L6-30, Two-pole, Three-wire, Santoprene, 0.43 to 1.15 in, IP67

General specifications

Product Name
Eaton Arrow Hart watertight locking plug
Catalog Number
L630PW
UPC
040893641799
Product Length/Depth
6.78 in
Product Height
3.84 in
Product Width
4.39 in
Product Weight
1.025 lb
Compliances
RoHS Compliant
Federal Specifications Classification W-C375
Certifications
CSA certified
UL Listed
NOM
cULus Listed

Electrical Ratings

Amperage Rating
30A
Degree of protection
IP67
NEMA configuration
L6-30
Number of poles
Two-pole
Number of wires
Grounding
3
Torque rating
20 lbf-inch
Voltage rating
250 V

Environmental Specifications

Environmental resistance
NEMA 4
NEMA 6P
NEMA 6
IP67
NEMA 4X

Installation Specifications

Allowable wire size
#18-10 AWG
Wiring method
Back

Material Specifications

Color
Yellow
Contact material
Nickel plated brass

Product Specifications

Application
Industrial
Cord diameter
0.43-1.15 in
Design type
Watertight locking plug
Device grade
Extra heavy-duty industrial specification grade
Face/body material
Nylon
Material
Santoprene
Special features
Watertight
Type
Locking plug

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.