Select your location

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Specifications

General specifications

Product Name
Eaton Crouse-Hinds series Condulet Series 5 conduit outlet body
Catalog Number
LB45 CGN
UPC
784564743725
Product Length/Depth
7.79 IN
Product Height
3.5 IN
Product Width
2.49 IN
Product Weight
1.4 LB

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC

Product specifications

Material
Copper-free aluminum
Shape
LB
Trade size
1-1/4"
Conduit type
Rigid/IMC
Special features
Body, traditional cover and gasket
How to buy from Eaton
Locate a channel partner

Find an authorized distributor or sales rep near you

Questions before you buy

Email us using the link above, or call our Customer Support team at 1-866-764-5454