Download document () of 20

LC1200

1200W 120V Line Conditioner - Automatic Voltage Regulator (AVR), AC Surge Protection, 4 Outlets

  • Monitors power status with front-panel diagnostic LEDs
  • Ideal for computers, routers, modems and home theater components
  • Corrects under- and overvoltages in 89V–147V range
  • Protects against spikes with 1200 joules of surge suppression
  • Features 4 NEMA 5-15R rear outlets

General specifications

Product Name
Eaton Tripp Lite series AVR power conditioner
Catalog Number
LC1200
UPC
037332040022
Product Length/Depth
8.7 in
Product Height
7.7 in
Product Width
10.1 in
Product Weight
8 lb
Compliances
RoHS
Certifications
NOM
UL Listed
cUL Listed
UL 1012
Global Catalog
LC1200

Product specifications

Frequency rating
60 Hz
Voltage rating
120V
Wattage
1440
Input Voltage
120 VAC
Voltage Regulation Description
Maintains usable 120V nominal voltage during brownouts as low as 89VAC and over-voltages as high as 147VAC. Input voltages between 114V~127V are passed through unchanged.
Output voltage
120V
AC Suppression Joule Rating
1200
Amperage Rating
12
Cord Length
7 ft
EMI / RFI AC Noise Suppression
75 dB
Form Factors Supported
Small Tower
Front Panel LEDs
7 LEDs (Very High Voltage, High Voltage, Normal Voltage, Low Voltage, Very Low Voltage, Line Fault, Line OK)
Material
Plastic
Overvoltage Correction
Input voltages over 128V (+/-3V) are reduced by 10%
Plug Feature
Right-Angled Plug
Severe Undervoltage Correction
Input voltages below 102V (+/-3V) are boosted by 19%.
Undervoltage Correction
Input voltages between 113V (+/-3V) and 103V (+/-3V) are boosted by 9%.
Receptacle Color
BLACK
Housing Color
Black
Frequency Compatability
60 Hz
Input Plug Type
NEMA 5-15P
Output Receptacles
5-15R
Package Contents
LC1200 1200W 120V Power Conditioner
Owner’s Manual
Input Nominal Voltage
120 VAC
Nominal Output Voltage
120V

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Contact the Eaton technical resource team

Phone: (800) 809-2772, option 5, option 2

Or send us an email.