Knowledge Search
Download document () of 20

LCX168A0-4A3N2

Eaton LCX9000 liquid cooled adjustable frequency drive, 380-500V, Three-phase, EMC T, CH5

General specifications

Product Name
Eaton LCX9000 liquid cooled adjustable frequency drive
Catalog Number
LCX168A0-4A3N2
UPC
786685067834
Product Length/Depth
10.39 in
Product Height
21.77 in
Product Width
9.69 in
Product Weight
88 lb
Warranty
2 year
Compliances
CE Marked

Product specifications

Brake chopper
No brake chopper
Modification
Varnished boards
Amperage Rating
168A
Frame size
CH5
Software
Standard Software
Voltage rating
480 V
Enclosure
Open Chassis
Keypad
Alphanumeric
Input
EMC T
Three-phase

Export product specification