Download document () of 20
Discontinued

LDU42XX0XXX110S

Eaton Power pedestal accessory Configuration, Lighthouse - 50/30/20, with 1 water, Stainless steel

General specifications

Product Name
Eaton Power pedestal accessory Configuration
Catalog Number
LDU42XX0XXX110S
UPC
786689325954
Product Length/Depth
18 in
Product Height
60 in
Product Width
18 in
Product Weight
40 lb

Product specifications

Material
Stainless steel

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.