Photo is representative
Download
Eaton Series C complete molded case circuit breaker, L-frame, Fixed thermal, fixed magnetic trip, Three-pole, 450A, 600 Vac, Line and load, Engine generator, 12-24 Vac/dc opposite side w/ left pigtail, Reverse feed, TA450LD, TA450LD
Product Name |
Eaton Series C complete molded case circuit breaker
|
Catalog Number |
LG3450S03
|
UPC |
782113491738
|
Product Length/Depth |
5.48 in
|
Product Height |
5.48 in
|
Product Width |
5.48 in
|
Product Weight |
16 lb
|
Certifications |
UL 489
CSA Std. C22.2 No. 5 IEC 947-2 |
Amperage Rating |
450 A
|
Voltage rating |
600 Vac
|
Trip Type |
T186
|
Circuit breaker frame type |
Complete breaker
|
Series |
Series C
|
Shunt trip |
12-24 Vac/dc left pigtail opposite
|
Terminals |
Line and load
|
Frame |
L
|
Class |
Engine generator
|
Line |
TA450LD
|
Prod load |
TA450LD
|
Number of poles |
Three-pole
|
Functions |
Reverse
|