Knowledge Search
Download document () of 20
We make what matters work*

LIC-OS-XP-S

License, For Windows XP Professional, Includes license sticker

General specifications

Product Name
Eaton XP500 industrial panel PCs license
Catalog Number
LIC-OS-XP-S
UPC
786680328374
Product Length/Depth
6.5 in
Product Height
0.01 in
Product Width
9 in
Product Weight
0.02 lb
Product Type
Industrial panel PCs accessory

Product specifications

Used with
Windows XP Professional
Special features
Includes license sticker

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.