Knowledge Search
Download document () of 20

LK2R9DL

Eaton rotary disconnect line and load terminal lugs,2 lugs, Cu/Al cable,Line and load terminal lugs,200A,D-Frame,#6-300 kcmil per phase,Two-pole,Line and load terminal lugs,R9

General specifications

Product Name
Eaton rotary disconnect line and load terminal lugs
Catalog Number
LK2R9DL
UPC
786685410272
Product Length/Depth
1 in
Product Height
1 in
Product Width
1.12 in
Product Weight
0.22 lb
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Certifications
Contact Manufacturer
Catalog Notes
Each catalog number is for line or load side. For both line and load, please order two sets.
Product Type
Accessory

Physical Attributes

Frame size
D
Main lug wire size
#6-300 kcmil per phase
Number of poles
Two-pole
Series
R9
Type
Line and load terminal lugs

Performance Ratings

Amperage Rating
200A

Miscellaneous

Product Category
Line and load terminal lugs
Special features
2 lugs, Cu/Al cable

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.