Download document () of 20
To be discontinued

LKN-175

Eaton Bussmann series LKN fuse link, 250V, 175A, Class H, K5

General specifications

Product Name
Eaton Bussmann series LKN fuse link
Catalog Number
LKN-175
UPC
051712131759
Product Length/Depth
3.6 in
Product Height
1.1 in
Product Width
1.3 in
Product Weight
0.24 lb
Warranty
Not Applicable
Compliances
RoHS Compliant
Global Catalog
LKN-175

Product specifications

Amperage Rating
175 A
Class
Class H
Class K5
Fuse indicator
Non-indicating
Voltage rating
250 V
Type
Non Current-limiting, renewable
Special features
Super Lag, Time Lag
Application
Industrial and commercial structures

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.