Photo is representative
Download
Eaton Crouse-Hinds series Condulet Mark 9 conduit outlet body, Copper-free aluminum, LL shape, 4"
Product Name |
Eaton Crouse-Hinds series Condulet Mark 9 conduit outlet body
|
Catalog Number |
LL1089
|
UPC |
782274526904
|
Product Length/Depth |
16.88 in
|
Product Height |
8.13 in
|
Product Width |
5.94 in
|
Product Weight |
9.1 lb
|
Area classification |
Ordinary/Non-Hazardous Locations
|
Standards type |
NEC/CEC
|
NEMA Rating |
12
|
Shape |
LL
|
Trade size |
4"
|
Material |
Copper-free aluminum
|