Photo is representative
Download
Eaton Crouse-Hinds series V-Spring floodlight bolt-on luminaire mount, Floodlight type
Product Name |
Eaton Crouse-Hinds series V-Spring floodlight bolt-on luminaire mount
|
Catalog Number |
LMB-FL40
|
UPC |
662276514584
|
Product Length/Depth |
10.25 in
|
Product Height |
8.5 in
|
Product Width |
10.25 in
|
Product Weight |
2.91 lb
|
Area classification |
Ordinary/Non-Hazardous Locations
|
Standards type |
NEC/CEC
|
Type |
Floodlight
|