Knowledge Search
Download document () of 20

LS-S02

Eaton Safety Switch Body, LS-Titan, Screw Terminals, 6A at 230 Vac, 3A at 24 Vdc, 2NC with positive opening contacts, Plus or minus 0.02mm, 99.97 cm/sec, 2NC with positive opening contacts

General specifications

Product Name
Eaton LS-Titan Key interlock safety switches
Catalog Number
LS-S02
UPC
786685392493
Product Length/Depth
2.99 in
Product Height
1.32 in
Product Width
1.22 in
Product Weight
0.05 lb
Warranty
1 year
Compliances
RoHS Compliant
Certifications
UL Listed
Catalog Notes
0

Product specifications

Type
LS-Titan
Contact Rating
6A at 230 Vac, 3A at 24 Vdc
Accuracy
±0.02mm
Enclosure material
Plastic
Connection
Screw terminal
Contact configuration
2 NC with positive opening contacts
Series
LS-Titan
Operating temperature - max
158 °F
Operating temperature - min
-13 °F
Environmental rating
IP66, IP67
Maximum AC current
6 A at 230 Vac
Maximum DC current
3 A at 24 Vdc
Output
2 NC with positive opening contacts
Operating speed
99.97 cm/sec

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.