Knowledge Search
Download document () of 20

LTK10045

Eaton Crouse-Hinds series LTK liquidtight connector, FMC, 45° angle, Non-insulated, Malleable iron, Low profile, 1"

General specifications

Product Name
Eaton Crouse-Hinds series LTK liquidtight connector
Catalog Number
LTK10045
UPC
784564000194
Product Length/Depth
2.91 in
Product Height
3.44 in
Product Width
3.44 in
Product Weight
0.52 lb

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 2
Class II, Division 1
Class II, Division 2
Class III

Product specifications

Conduit type
FMC
Connector type
45° angle
Material
Malleable iron
Insulator
Non-insulated
Trade size
1"
Special features
Low profile

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.